Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
93955-000
RADIAL_LIP_SEALシャフトシール_M751
93955-000
Tools
Add to comparison
Add to comparison
93955-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.132
Product height mm
28.753
Product length in
0.188
Product length mm
4.775
Product width in
1.132
Product width mm
28.753