94032
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
94032
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Actuator Identification | None | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Cracking pressure | 3.5 bar | |
| Diode | None | |
| Electrical connector | None | |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start | |
| Flow rate | 60 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Check Valve | |
| Leakage | Standard | |
| Light | No | |
| Model Code | C2-815-S3 | |
| Pressure Rating | 210 bar | |
| Product Height | 3.88 in | |
| Product Length/Depth | 3.13 in | |
| Product Type | Check Valves | |
| Product Volume | 33.397 in³ | |
| Product Weight | 5 lb | |
| Product Width | 2.75 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Special features | None | |
| Spool Monitor Switch | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | C2-815 Series | |
| Valve Mount Type | Pipe Thread Connection | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -20 °C |