C2 825-product-details

C2 825

94048


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product height in5.430
Product length in4.280
Product width in3.270