Danfoss
9405X12X12LL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF4175-1212S
9405X12X12LL
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Certification(s) | SAE 140230 |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End type 1 | NPSM |
| End type 2 | MPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Item type | NPSM Female/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.2 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.2 in |
| Product Length/Depth | 4.29 in |
| Product material | Carbon steel |
| Product Type | 90˚ Elbow |
| Product Volume | 6.435 in³ |
| Product Weight | 1.2 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 3/4-14 |
| Trade Name | SAE 45° Flare |
| UNSPSC | 40183100 |
| UPC | 757522713863 |