Danfoss
9405X2X2LL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4175-0202S
9405X2X2LL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Certification(s) | SAE 140230 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/8 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | NPSM | |
| End type 2 | MPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .56 in | |
| Item type | NPSM Female/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.0844 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .7 in | |
| Product Length/Depth | 1.9 in | |
| Product material | Carbon steel | |
| Product Type | 90˚ Elbow | |
| Product Volume | .749 in³ | |
| Product Weight | .084 lb | |
| Product Width | .563 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Thread Size 2 | 1/8-27 | |
| Trade Name | SAE 45° Flare | |
| UNSPSC | 40183100 | |
| UPC | 757522713788 |