Weatherhead by Danfoss
9406X4X4X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2254-4-8S
9406X4X4X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Weatherhead by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/2 IN | |
| End Size 3 | 1/4 IN | |
| End type 1 | Solder | |
| End type 2 | MPT | |
| End Type 3 | MPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/MPT Female/MPT Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.453333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.88 in | |
| Product material | Carbon Steel | |
| Product Type | Tee Adapters | |
| Product Volume | 1.946 in³ | |
| Product Weight | .453 lb | |
| Product Width | .69 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 1/2-14 | |
| Thread Size 3 | 1/4-18 | |
| Trade Name | 9406x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975704585 |