Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
941288
COVER SA
941288
Where to buy
Export PDF
Tools
Add to comparison
941288
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.640
Product height mm
143.256
Product length in
6.630
Product length mm
168.402
Product width in
2.120
Product width mm
53.848