941496
CARTRIDGE KIT V20 7GPM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of configurations and sizes |
Package contents | Cartridge Kit |
Product Type | Spare Part |
Product Weight | 3.6 lb |
Sub-brand | None |
Trade Name | V10 & V20 Series |