PUMP-VAR-DISPL CW 90PV055
9421642
Model code: 90-R-055-CB-D-NM-64-4-K-C6-2-00-FAP-00-00-00-G002
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9421642
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | K | no limiters, but special servo piston with thread on side 1 |
| G: END CAP PORTS | 64 | side ports |
| H: CHARGE PUMP | 2 | No charge pump |
| J: AUXILIARY MOUNTING PAD | NM | stick on cover on through drive |
| K: CHARGE PRESSURE SETTING | 00 | 0 bar |
| K: CHARGE PRS RELIEF | 00 | 0 bar |
| L: SHAFT OPTIONS | C6 | splined shaft , 21 teeth, pitch = 16 / 32 |
| M: CONTROL | CB | cover plate with feedback link, no control |
| N: FILTRATION | 4 | suction filtration |
| P: HIGH PRESSURE REGULATION | D | Port A & B: high pressure relief only, 240 to 520 bar settings |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FAP | CP30+4,3° valve plate, nested springs |
| X: DATA SHEET | G002 | No Paint, corrosion protection with oil |
| Y: HIGH PRESSURE SETTING A | 00 | Pressure Settings Not Adjusted |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRESSURE SETTING B | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |