Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 0.335 | |
| Product length mm | 8.509 | |
| Product material | COPPER ALLOY | Copper alloy |
| Product width in | 0.335 | |
| Product width mm | 8.509 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |