Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 4.430 | |
| Product height mm | 112.522 | |
| Product length in | 0.255 | |
| Product length mm | 6.477 | |
| Product width in | 4.430 | |
| Product width mm | 112.522 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
