9435X8X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2251-8-8S
9435X8X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Item type | MPT Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.38 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.47 in | |
| Product Length/Depth | 2.25 in | |
| Product material | Carbon steel | |
| Product Volume | 2.894 in³ | |
| Product Weight | .38 lb | |
| Product Width | .875 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 1/2-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975707425 |