MOTOR-VAR DISPL, CARTRIDGE
9441507
Model code: 90-C-055-PT-0-0-8-N-024-S7-A-01-EBD-02-00-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9441507
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 024 | 24cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | A | Loop Flushing Valve sith Orifice |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | 20 | 20 bar |
| K: CHARGE PRS RLF AMS | 20 | 20 bar |
| L: SHAFT | S7 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | PT | hydraulic 2 position control ( 12 - 35 bar) |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | C | Cartridge Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | EBD | speed sensing, Weather pack connector, non directional |
| Y: HIGH PRS SETTING PORT A | 02 | 02:SERVO RATE B-ORIFICE VALVES |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |