Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
944175
Adapter - C-M16 - PVH/M
944175
Tools
Add to comparison
Add to comparison
944175
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
FLANGE
Flange
Product height in
7.300
Product height mm
185.420
Product width in
1.240
Product width mm
31.496