9456X12X12X12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2253-12-12S
9456X12X12X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 3/4 IN | |
| End type 1 | Solder | |
| End type 2 | FPT | |
| End Type 3 | Solder | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/FPT /Solder Tee Adapter | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .01 lb | |
| Packaged Width | 4 in | |
| Product material | Carbon Steel | |
| Product Weight | .8 lb | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 3/4-14 | |
| Thread Size 3 | 3/4-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975730751 |