9456X2X2X2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9456X2X2X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 3 | 1/8 IN | |
| End type 1 | Solder | |
| End type 2 | Solder | |
| End Type 3 | Solder | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female Solder Female Solder Female Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.107 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Carbon Steel | |
| Product Volume | .171 in³ | |
| Product Weight | .107 lb | |
| Product Width | .107 in | |
| Thread sealant | No | |
| Thread Size 3 | 1/8-27 | |
| Tube OD 1 | .15 in | |
| Tube OD 2 | .15 in | |
| Tube OD 3 | .15 in | |
| UNSPSC | 40183100 | |
| UPC | 725975756249 |