9456X4X4X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9456X4X4X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End Size 3 | 1/4 IN | |
| End type 1 | Solder | |
| End type 2 | FPT | |
| End Type 3 | Solder | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/FPT Female/Solder Female Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.19 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .937 in | |
| Product Length/Depth | 1.625 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.047 in³ | |
| Product Weight | .19 lb | |
| Product Width | .6875 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 1/4-18 | |
| Thread Size 3 | 1/4-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975742136 |