9456X8X8X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2253-8-8S
9456X8X8X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End Size 3 | 1/2 IN | |
| End type 1 | Solder | |
| End type 2 | FPT | |
| End Type 3 | Solder | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/FPT Female/Solder Female Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.437 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.5 in³ | |
| Product Weight | .437 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 1/2-14 | |
| Thread Size 3 | 1/2-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975701799 |