SNAP RING 10-FLSTK
9458-000
Tools9458-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.150 |
| Product height mm | | 29.210 |
| Product length in | | 0.050 |
| Product length mm | | 1.270 |
| Product width in | | 1.150 |
| Product width mm | | 29.210 |