9515X4X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2068-6-4S
9515X4X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 140257 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | UNF | |
| End type 2 | NPSM | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Item type | UNF Female/NPSM Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.2312 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .9 in | |
| Product Length/Depth | 1.1 in | |
| Product material | Carbon steel | |
| Product Volume | .557 in³ | |
| Product Weight | .231 lb | |
| Product Width | .563 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 3/8-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975750797 |