
MOTOR-VAR DISPL, SAE FLANGE
9541070
Model code: 90-V-075-NB-2-0-8-N-047-S1-W-01-NNN-02-00-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MIN DISPL | 047 | 47cc/rev Minimum Displacement |
G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | 0 | Not Applicable |
K: CHARGE PRS RLF | 20 | 20 bar |
K: CHARGE PRS RLF AMS | 20 | 20 bar |
L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
M: CONTROL | NB | 2-Position solenoid control with Packard connector, 12V |
N: MAX DISPL | N | 100 % of maximum |
P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
Series 90 Flange Style MV | V | SAE Flange |
Series 90 Product Line | 90 | Series 90 |
T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
Y: HIGH PRS SETTING PORT A | 02 | 02:SERVO RATE B-ORIFICE VALVES |
Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |