
MOTOR-VAR DISPL, SAE FLANGE
9541102
Model code: 90-V-075-NB-2-0-8-N-050-S1-W-01-EHD-01-00-E6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9541102
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 050 | 50cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | E6 | loop flushing flow 7,0 l/min |
| K: CHARGE PRS RLF AMS | E6 | loop flushing flow 7,0 l/min |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | NB | 2-Position solenoid control with Packard connector, 12V |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | V | SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | EHD | Speed Sensor, Weather-Pack Connector, 7-32V, Non Direction Sensing, One Speed Signal, Open Collector, KPPx16408 |
| Y: HIGH PRS SETTING PORT A | 01 | 01:SERVO RATE B- .021 ORIFICE |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |