Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RETAINER | Retainer |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.400 | |
| Product width mm | 10.160 |
