Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95862-100
BOLT
95862-100
Where to buy
Export PDF
Tools
Add to comparison
95862-100
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Drive design
HEX
Hex
Head style
HEX
Hex
Product length in
1.195
Product length mm
30.353
Thread size
5/16-18
5/16-18