Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95862-225
5/16-18 HEX HEAD BOLT -FLSTK
95862-225
Where to buy
Export PDF
Tools
Add to comparison
95862-225
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.500
Product height mm
12.700
Product length in
2.445
Product length mm
62.103
Product width in
0.500
Product width mm
12.700