Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95862-275
BOLT, HEX HD 5/16-18 GR 5
95862-275
Where to buy
Export PDF
Tools
Add to comparison
95862-275
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.577
Product height mm
14.656
Product length in
2.961
Product length mm
75.209
Product width in
0.500
Product width mm
12.700