Danfoss Spare Part Hex Head Bolt 103090-125 (RIGHT)

BOLT

95863-088


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product length in1.147
Product length mm29.134
Thread size3/8-163/8-16