Product specifications
Characteristic | Value |
|---|---|
| Bolt grade | Grade 5 |
| Brand | Danfoss |
| Class | Class 2A |
| Drive design | Hex |
| Head style | Hex |
| Material | Carbon steel |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thread size | 3/8-16 |
