Danfoss Spare Part Hex Head Bolt 103090-125 (RIGHT)

3/8-16 HEX HEAD BOLT

95863-600


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product length in6.272
Product length mm159.309
Thread size3/8-16