Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95881-019
BALL-GRADE 200 3/16 DIA -FLSTK
95881-019
Where to buy
Export PDF
Tools
Add to comparison
95881-019
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.190
Product height mm
4.826
Product length in
0.190
Product length mm
4.826
Product width in
0.190
Product width mm
4.826