Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95881-025
BALL-GRADE 200 1/4 DIA -FLSTK
95881-025
Where to buy
Export PDF
Tools
Add to comparison
95881-025
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.250
Product height mm
6.350
Product length in
0.250
Product length mm
6.350
Product width in
0.250
Product width mm
6.350