Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95890-038
8-32 SOC HD CAP SCREW-FLSTK
95890-038
Where to buy
Export PDF
Tools
Add to comparison
95890-038
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bolt grade
GRADE 8
Grade 8
Brand
DANFOSS
Danfoss
Drive design
SLOTTED
Slotted
Head style
SOCKET CAP
Socket cap
Material
ALLOY STEEL
Alloy steel
Thread size
8-32
8-32
Thread type
UNC
UNC