S2 CAP SCREW SOC HD 8-32
95890-125
Tools95890-125 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cap screw |
| Product height in | 0.270 |
| Product height mm | 6.858 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Carbon steel |
| Product width in | 0.270 |
| Product width mm | 6.858 |