
Aeroquip by Danfoss
96-190767-3-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
96-190767-3-48
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 2.3 in |
| Hose dash size | -48 |
| Inside diameter | 2.51 in |
| Item type | Fitting Assembly |
| Outside diameter | 4 in |
| Product Diameter | 4 in |
| Product Height | 4 in |
| Product Length/Depth | 5.17 in |
| Product material | Carbon Steel & Monel |
| Product Type | Marine Military |
| Product Volume | 82.72 in³ |
| Product Weight | 11.72 lb |
| Product Width | 4 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190767 Series |