Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
96083-062
INTERNAL RETAINING RING -FLSTK
96083-062
Tools
Add to comparison
Add to comparison
96083-062
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.680
Product height mm
17.272
Product length in
0.040
Product length mm
1.016
Product width in
0.680
Product width mm
17.272