Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
96083-200
RET RG
96083-200
Tools
Add to comparison
Add to comparison
96083-200
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
2.150
Product height mm
54.610
Product length in
0.060
Product length mm
1.524
Product width in
2.150
Product width mm
54.610