Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
96098-018
EXTERNAL RETAINING RING-FLSTK
96098-018
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
96098-018
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Material
CARBON STEEL
Carbon steel
Product height in
0.218
Product height mm
5.537
Product length in
0.015
Product length mm
0.381
Product width in
0.218
Product width mm
5.537