Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
96098-025
RETAINING RING
96098-025
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
96098-025
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.290
Product height mm
7.366
Product length in
0.030
Product length mm
0.762
Product width in
0.290
Product width mm
7.366