Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
96201-088
SLOTTED SPRING PIN
96201-088
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
96201-088
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.260
Product height mm
6.604
Product length in
0.880
Product length mm
22.352
Product width in
0.260
Product width mm
6.604