PUMP-VAR DISPL, CW
9622504
Model code: 90-R-100-KT-T-CE-80-R-3-F1-G-00-GBA-AF-AF-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9622504
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 80 | twin ports |
| H: CHARGE PUMP | G | 31 cc/rev |
| J: AUXILIARY MOUNTING PAD | CE | SAE-C , 4-bolt adapter, flat cover with donut seal, 14 T coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| K: CHARGE PRS RELIEF | 24 | 24 bar |
| L: SHAFT OPTIONS | F1 | splined shaft , 13 teeth, pitch = 8 / 16 |
| M: CONTROL | KT | deutsch connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | T | Port A & B: dual setting PL with 0.051" orifice in relief poppet, up to 450 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | AF | Dual setting: 380 Bar / 245 Bar |
| Y: HIGH PRS SETTING PORT A | AF | Dual setting: 380 Bar / 245 Bar |
| Z: HIGH PRESSURE SETTING B | AF | Dual setting: 380 Bar / 245 Bar |
| Z: HIGH PRS SETTING PORT B | AF | Dual setting: 380 Bar / 245 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |