PUMP-VAR DISPL, CW
9622593
Model code: 90-R-100-KE-4-CB-8W-8-3-J3-G-33-FBC-42-42-JD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Recommended replacement: 80004383
9622593
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 8W | Twin Ports, no charge relief function, special ports at charge relief and filtration adapter locations |
| H: CHARGE PUMP | G | 31 cc/rev |
| J: AUXILIARY MOUNTING PAD | CB | SAE-C , flat cover with 14 teeth coupling, mounting bracket |
| K: CHARGE PRESSURE SETTING | JD | no charge pressure relief valve |
| K: CHARGE PRS RELIEF | JD | no charge pressure relief valve |
| L: SHAFT OPTIONS | J3 | 14 teeth; 12/24 spline, no undercut |
| M: CONTROL | KE | EDC, 2-pin deutsch connector, single coil 14-85mA |
| N: FILTRATION | 8 | none- filtration is external provided by customer |
| P: HIGH PRESSURE REGULATION | 4 | Port A & B: high pressure relief only, 420 to 520 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | 33 | EDC 1 & 3, EFPC (P) none (TA) none (TB) none (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FBC | CP15+0,5° valve plate,nested t-bar springs, special nametag format |
| Y: HIGH PRESSURE SETTING A | 42 | Port A = 420 Bar / 6090 PSI |
| Y: HIGH PRS SETTING PORT A | 42 | Port A = 420 Bar / 6090 PSI |
| Z: HIGH PRESSURE SETTING B | 42 | Port B = 420 Bar / 6090 PSI |
| Z: HIGH PRS SETTING PORT B | 42 | Port B = 420 Bar / 6090 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |