SHIM PACK TRUNNION KIT
96653-000
Tools96653-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Trunnion |
| Product height in | 4.370 |
| Product height mm | 110.998 |
| Product length in | 0.002 |
| Product length mm | 5.080 |
| Product width in | 4.750 |
| Product width mm | 120.650 |