Weatherhead by Danfoss
9705X2X2X2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2255-2-2S
9705X2X2X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Weatherhead by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 1/8 IN | |
| End Size 2 | 1/8 IN | |
| End Size 3 | 1/8 IN | |
| End type 1 | Solder | |
| End type 2 | Solder | |
| End Type 3 | Solder | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/Solder Female/Solder Female Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.12 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .66 in | |
| Product Length/Depth | 1.406 in | |
| Product material | Carbon Steel | |
| Product Type | Tee Adapters | |
| Product Volume | .464 in³ | |
| Product Weight | .12 lb | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Thread Size 2 | 1/8-27 | |
| Thread Size 3 | 1/8-27 | |
| Trade Name | 9705x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975770696 |