
PUMP-VAR-DISPL CW 90PV130
9721703
Model code: 90R130-KP-1-CD-80-P-3-F1-F-03-GBA-20-20-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9721703
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 20 | 20 Bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROL | KP | weather-pack connector,standard. porting, dual coil (14 - 85 mA) |
| M: CONTROLS | KP | weather-pack connector,standard. porting, dual coil (14 - 85 mA) |
| N: FILTRATION | P | pressure integral (short filter) |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 20 | 200 Bar |
| Z: HIGH PRESSURE SETTING B | 20 | 200 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |