
PUMP-VAR DISPL, CW
9721713
Model code: 90R130-KT-5-BC-80-P-3-F1-H-04-GBA-38-38-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9721713
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | H | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROL | KT | deutsch connector, standard porting, dual coil ( 14 - 85 mA) |
| M: CONTROLS | KT | deutsch connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | P | pressure integral (short filter) |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 04 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 38 | 380 Bar |
| Z: HIGH PRESSURE SETTING B | 38 | 380 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |