
PUMP-VAR-DISPL CW 90PV130
9721721
Model code: 90R130-HS-1-CD-80-R-4-F1-H-03-GBA-35-35-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
9721721
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | H | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 20 | 20 Bar |
| L: INPUT SHAFT | F1 | 13T 8/16 Pitch |
| M: CONTROL | HS | HDC, porting 6 - 18 BAR (88 - 264 PSI) |
| M: CONTROLS | HS | HDC, porting 6 - 18 BAR (88 - 264 PSI) |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 03 | EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 35 | 350 Bar |
| Z: HIGH PRESSURE SETTING B | 35 | 350 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |