BALL BRG AUX. PUMP 11
97734-000
Tools97734-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 0.551 |
| Product length mm | 13.995 |
| Product width in | 1.850 |
| Product width mm | 46.990 |