Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 1.690 | |
| Product length mm | 42.926 | |
| Product width in | 1.140 | |
| Product width mm | 28.956 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |