Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PLUG CONNECTOR WITH LIGHT | Plug connector with light |
| Product height in | 2.010 | |
| Product height mm | 51.054 | |
| Product length in | 1.700 | |
| Product length mm | 43.180 | |
| Product width in | 1.160 | |
| Product width mm | 29.464 |