Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
977468
CONNECTOR
977468
Tools
Add to comparison
Add to comparison
977468
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Plug connector with light
Product height in
2.030
Product height mm
51.562
Product length in
1.560
Product length mm
39.624
Product width in
1.160
Product width mm
29.464